Overview

This 100W AC/DC fast charging cordless hand blender with single-phase BLDC motor drive, single Hall sensor and full bridge gate drive, reduces total system cost. The design is for low power, high-speed motor drive technology with multiple speed control operation, direction control and an Li-ion battery operated lightweight system.

System Benefits​:

  • Low cost 1-phase BLDC motor drive system, reduces 2 MOSFETs, 1 half-bridge gate driver and 2 Hall sensors.
  • For low power, full-bridge drive for a single-phase BLDC motor, duty-based speed control and direction control using an RL78/G14 microcontroller.
  • A max 8-cell battery management system (BMS) is used with all protection features and gate drive for CFET and DFETs via an ISL94202 battery pack monitor IC.
  • AC/DC 100W fast charger for a cordless hand blender using an iW9809 AC/DC controller for quasi-resonant (QR) flyback and an iW709 USB power delivery 3.0 interface IC for synchronous rectification.

Target Applications:

  • Home appliances
  • Kitchen appliances
  • High-speed, single-phase, BLDC motor drive
Image

Cordless Single-Phase BLDC Hand Blender

Cordless Single-Phase BLDC Hand Blender
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations