Overview
Description
The HIP2211 is a 100V, 3A source, 4A sink high-frequency half-bridge NMOS FET driver. The HIP2211 features standard HI/LI inputs and is pin-compatible with popular Renesas bridge drivers such as the HIP2101 and ISL2111. Its wide operating supply range of 6V to 18V and integrated high-side bootstrap diode supports driving the high-side and low-side NMOS in 100V half-bridge applications.
This driver features a strong 3A source, 4A sink driver with very fast 15ns typical propagation delay and 2ns typical delay matching, making it optimal for high-frequency switching applications. VDD and boot UVLO protects against an undervoltage operation.
The HIP2211 is offered in 8 Ld SOIC, 8 Ld 4x4mm DFN, and 10 Ld 4x4mm TDFN packages.
Features
- Drop-in replacement for the ISL2111 and HIP2101 8 Ld SOIC, 8 Ld DFN, and 10 Ld TDFN packages
- 115VDC bootstrap supply maximum voltage supports 100V on the half-bridge
- 3A source and 4A sink gate drivers for NMOS FETs
- Fast propagation delay and matching: 15ns typical delay; 2ns typical matching
- Integrated 0.5Ω typical bootstrap diode
- Wide 6V to 18V operating voltage range
- VDD and boot Undervoltage Lockout (UVLO)
- Robust noise tolerance: wide hysteresis at inputs; HS pin tolerates up to -10V continuous
- HI/LI inputs 3.3V logic compatible with VDD voltage tolerance
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 593 KB | |
Brochure | PDF 12.71 MB 日本語 | |
Product Change Notice | PDF 156 KB | |
Product Advisory | PDF 414 KB | |
Manual - Development Tools | PDF 1.23 MB | |
Manual - Development Tools | PDF 1.09 MB | |
White Paper | PDF 295 KB | |
Application Note | PDF 576 KB | |
8 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Boards & Kits
100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers with HI/LI Input (8 Ld SOIC)
The HIP2211EVAL3Z and HIP2211EVAL2Z boards are designed to provide a quick and comprehensive method for evaluating the HIP2211 100V, 3A source, 4A sink, high-frequency half-bridge driver for driving the gates of two N-channel MOSFETs in a half-bridge configuration. Two N-channel MOSFETs (with...
100V, 3A Source, 4A Sink, High-Frequency Half-Bridge NMOS FET Drivers with HI/LI Input (10 Ld DFN)
The HIP2211EVAL3Z and HIP2211EVAL2Z boards are designed to provide a quick and comprehensive method for evaluating the HIP2211 100V, 3A source, 4A sink, high-frequency half-bridge driver for driving the gates of two N-channel MOSFETs in a half-bridge configuration. Two N-channel MOSFETs (with...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: