Overview
Description
IDT's ADC demonstration board is suitable for dynamic performance evaluations from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
Features
- Single power supply (on-board regulators)
- SMA connector for clock and analog inputs signal
- CMOS (buffered outputs)
Applications
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.