Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 16-bit RGB Transport Over a Single Differential Pair
  • 6MHz to 50MHz Pixel Clock Rates
  • AEC-Q100 Qualified Component
  • Hot-plugging with Automatic Resynchronization Every HSYNC
  • Selectable Clock Edge for Parallel Data Output
  • DC-balanced with Industry Standard 8b/10b Line Code Allows AC-coupling, Providing Immunity Against Ground Shifts
  • 16 Programmable Settings Each for Transmitter Amplitude Boost and Pre-emphasis and Receiver Equalization, Allow for Longer Cable Lengths and Higher Data Rates
  • Slew Rate Control and Spread Spectrum Capability on Outputs Reduce the Potential for EMI
  • Same Device for Serializer and Deserializer Simplifies Inventory

Description

The ISL76322 is a serializer/deserializer of LVCMOS parallel video data. The video data presented to the serializer on the parallel LVCMOS bus is serialized into a high-speed differential signal. This differential signal is converted back to parallel video at the remote end by the deserializer. The fully featured register set is programmed through the industry standard I2C.

Applications

  • Video Entertainment Systems
  • Remote Cameras
Part NumberStatusSamplesStockRoHSPackageCarrier TypeMOQ
ISL76322ARZObsoleteN/AOut of StockRoHS:EN
QFNTray520
ISL76322ARZ-T13ObsoleteN/AOut of StockRoHS:EN
QFNReel4000
ISL76322ARZ-T7AObsoleteN/AOut of StockRoHS:EN
QFNReel250
ISL76322ARZ-TKObsoleteN/AOut of StockRoHS:EN
QFNReel1000
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?