Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Impedance of 75Ω Single-Ended
  • Output Impedance of 100Ω Differential
  • Noise Figure of 5.4dB
  • OIP3 of 26dBm
  • Input Return Loss of 27dB
  • Pb-Free (RoHS Compliant)

Description

The ISL55016 is a high performance gain block which can match a 75Ω single-ended source to a 100Ω differential load. This feature makes the ISL55016 ideal for a wide range of general-purpose applications such as Satellite TV. The ISL55016 can be used as single-ended to differential converter and eliminates the need for an external balun structure.

Applications

  • Active Balun Function
  • LNB and LNB-T (HDTV) Amplifiers
  • IF Gain Blocks for Satellite and Terrestrial STBs
  • PA Driver Amplifier
  • Wireless Data, Satellite
  • Bluetooth/WiFi
  • Satellite Locator and Signal Strength Meters
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL55016IRTZ-T7ObsoleteN/AIn StockRoHS:EN
TDFN6#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?