Skip to main content
Secure Low-Power Wireless IPv6 Module

Package Information

CAD Model: View CAD Model
Pkg. Type: BOARD
Pkg. Code: PER
Lead Count (#):
Pkg. Dimensions (mm): 0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 4
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type BOARD
Lead Count (#) 0
Temp. Range (°C) -20 to 70°C
Carrier Type Reel
GPIOs (#) 19
MCU Type 32-bit ARM® Cortex™ M3
MOQ 500
Moisture Sensitivity Level (MSL) 4
Pb (Lead) Free No
Pb Free Category e0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Program Memory (KB) 256
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 500
RAM (KB) 48
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes

Description

The ZWIR4512 enables secure low-power wireless IPv6 communication for sensors and small devices. Renesas provides a user-programmable, royalty-free 6LoWPAN stack with mesh routing capability with the ZWIR4512. 6LoWPAN is an Internet Engineering Task Force (IETF) standard to build wireless, low-power IP-based sensor and device networks. These networks can easily be integrated into existing information technology infrastructure or can operate autonomously. Secure communication is provided by standard-compliant implementations of the Internet Protocol Security (IPsec) protocol suite and the Internet Key Exchange Protocol version 2 (IKEv2), which enable highly secure end-to-end communication, including over unsecure network nodes. The module is powered by an Arm® Cortex™ M3 (trademark of Arm Ltd.) microcontroller and provides a rich set of GPIO and peripheral interfaces. Up to 192kB of flash memory and 32kB of RAM are available for the user application. Different low-power modes are provided to save energy in battery-operated devices. The modules provide superior radio properties without the need for complicated external RF design.