| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AWG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 3.61 x 3.24 x 0.6 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Lead Count (#) | 48 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Dimensions (mm) | 3.61 x 3.24 x 0.6 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Adj. Analog Gain | 1.32 - 540 |
| Automotive Qual. | No |
| Description | 13-inch Reel |
| Function | Resistive SSC |
| Input Type | Dual-bridge |
| Interface | UART (IO-Link), I2C, OWI, Absolute Voltage, Alarm, Current Loop |
| Length (mm) | 3.61 |
| MOQ | 2500 |
| Pitch (mm) | 0.4 |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Reel Size (in) | 13 |
| Resolution (bits) | 24 |
| Sample Rate Max (KHz) | 1.82 |
| Supply Voltage (V) | 1.8 - 5.5 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.6 |
| Width (mm) | 3.24 |
The ZSSC3286 is a dual path sensor signal conditioning IC (SSC) for highly accurate amplification, digitization, and sensor-specific correction of sensor signals. The ZSSC3286 supports IO-Link connectivity with an integrated IO-Link stack running the IO-Link Smart Sensor Profile for digital measuring and switching sensors. The device is suitable for bridge and half-bridge sensors, as well as external voltage source elements. Digital compensation of the sensor offset, sensitivity, temperature drift, and non-linearity is accomplished via a 32-bit Arm® based math core running a correction algorithm with calibration coefficients stored in a non-volatile, reprogrammable memory. The programmable, integrated sensor front-end allows optimally applying various sensors for a broad range of applications.