Skip to main content
Renesas Electronics Corporation
Ultra-Compact, High-Performance, High-Frequency DrMOS Device

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NL40
Lead Count (#):40
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)40
Temp. Range (°C)0 to 150°C
Carrier TypeReel
FunctionIntel® 4.0 DrMOS
Input Voltage Range (V)4.5 - 25
Length (mm)6
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Current Max (A)35
Package Area (mm²)36
Pb (Lead) FreeNo
Pb Free Categorye0
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.9
Width (mm)6

Description

The ZSPM9015 is IDT's next-generation, fully optimized, ultra-compact, integrated MOSFET plus driver power stage solution for high-current, high-frequency, synchronous buck DC-DC applications. The ZSPM9015 integrates a driver IC, two power MOSFETs, and a bootstrap Schottky diode into a thermally enhanced, ultra-compact 6x6mm package. With an integrated approach, the complete switching power stage is optimized with regard to driver and MOSFET dynamic performance, system inductance, and power MOSFET RDS(ON). The ZSPM9015 uses innovative high-performance MOSFET technology, which dramatically reduces switch ringing, eliminating the need for a snubber circuit in most buck converter applications. A driver IC with reduced dead times and propagation delays further enhances the performance. A thermal warning function indicates if a potential over-temperature situation (>150°C) has occurred. An automatic thermal shutdown activates if an over-temperature condition (>180°C) is detected. The ZSPM9015 also incorporates a Zero Current Detection Mode (ZCD) for improved light-load efficiency and provides a tri-state 3.3V and 5V PWM input for compatibility with a wide range of PWM controllers. The ZSPM9015 DrMOS is compatible with IDT's ZSPM1000, a leading-edge configurable digital power-management system controller designed for non-isolated point-of-load (POL) supplies.