Skip to main content
High Efficiency 2A Synchronous Buck Converter

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: NLG16
Lead Count (#): 16
Pkg. Dimensions (mm): 3.0 x 3.0 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type VFQFPN
Lead Count (#) 16
Temp. Range (°C) -40 to 125°C
Carrier Type Reel
Input Voltage Range (V) 4.5 - 24
Length (mm) 3
MOQ 1000
Moisture Sensitivity Level (MSL) 1
Operating Freq 1
Output Current Max (A) 2
Output Voltage Range (V) 0.9 - 5.5
Outputs (#) 1
Package Area (mm²) 9
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 1.0
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1
Width (mm) 3

Description

The ZSPM4012B is a DC/DC synchronous switching regulator with fully integrated power switches, internal compensation, and full fault protection. The 1MHz switching frequency enables using small filter components, resulting in reduced board space and reduced bill-of-materials costs. The ZSPM4012B utilizes current mode feedback in normal regulation PWM mode. When the regulator is disabled (EN is low), the device draws less than 10