Skip to main content
Renesas Electronics Corporation
Resistive Sensor Signal Conditioner with Digital Output

Package Information

CAD Model:View CAD Model
Pkg. Type:WAFER
Pkg. Code:DICE
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)0
Carrier TypeWafer
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)0.0 x 0.0 x 0.0
Qty. per Reel (#)0
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to +125°C
Wafer Fab LocationGERMANY
Adj. Analog Gain1.5 - 1.5, 3 - 3, 6 - 6, 12 - 12, 24 - 24, 48 - 48, 96 - 96, 192 - 192
Automotive Qual.No
FunctionResistive SSC
Input TypeSingle-bridge
InterfaceI2C, SPI
MOQ8500
Pkg. TypeWAFER
Qualification LevelStandard
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Sample Rate Max (KHz)2
Supply Voltage (V)2.7 - 5.5
Tape & ReelNo

Description

The ZSC31014 is a feature-rich RBiciLite™ CMOS integrated circuit that provides high-accuracy amplification and analog-to-digital conversion of differential input signals. Designed for cost-sensitive applications, it performs offset, span, and first- and second-order temperature compensation of the measured signal. Developed for resistive bridge sensor correction, the ZSC31014 can also provide a compensated temperature output using an internal or external temperature sensor.

Digital compensation of signal offset, sensitivity, temperature drift, and non-linearity is performed by an internal digital signal processor running a correction algorithm. Calibration coefficients are stored in a highly reliable nonvolatile EEPROM. Measured and compensated bridge values are available through configurable I²C or SPI digital outputs.

Programming the ZSC31014 is simplified through the I²C interface and the PC-controlled calibration software included with the ZSC31014KIT evaluation kit. Digital mating of the sensor and signal conditioner is fast and precise, eliminating the overhead typically associated with trimming external components and performing multipass calibration routines. Integrated diagnostic functions and a low-power standby mode make the ZSC31014 well-suited for a wide range of battery-operated applications, particularly systems that use a microcontroller for sensor networking.