Skip to main content
Renesas Electronics Corporation
High Current 40V LED Driver with Internal Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NTG5
Lead Count (#):5
Pkg. Dimensions (mm):4.0 x 4.0 x 0.8
Pitch (mm):0.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)5
Temp. Range (°C)-40 to 105°C
Carrier TypeReel
Advanced FeaturesPWM Dimming, DC Dimming
ArchitectureBuck
Channels (#)1
Input Voltage Range (V)6 - 40
Length (mm)4
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Current Max (A)0.35
Package Area (mm²)16
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)0.1
Pkg. Dimensions (mm)4.0 x 4.0 x 0.8
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.8
Width (mm)4

Description

The ZLED7720 continuous-mode inductive step-down converter is part of our ZLED7x20 family of LED-control ICs. It is designed for applications requiring high brightness and high current. It can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage: Vin = 6 to 40 VDC. It provides an adjustable output current ≤0.35A, which is set via an external resistor and controlled by the ZLED7720's integrated high-side output current-sensing circuit and high-speed internal 40V power switch. An external control signal on the ADJ pin, which can be a DC voltage, PWM, or microcontroller-generated waveform, can also be used to linearly adjust a continuous output current or to control a gated output current. The output can be turned off by applying a voltage lower than 0.2V to the ADJ pin, which puts the ZLED7720 in a low-current standby state. The ZLED7720 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7720 can also minimize bill-of-material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.