Skip to main content
Renesas Electronics Corporation
High Current 40V LED Driver with Switch Dimming

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOIC
Lead Count (#)8
Carrier TypeReel
Advanced FeaturesSwitch Dimming
ArchitectureBuck
Channels (#)1
Input Voltage Range (V)8.5 - 40
Length (mm)4.9
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Current Max (A)1.2
Package Area (mm²)19.1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.5
Width (mm)3.9

Description

The ZLED7030 continuous-mode inductive step-down converter is part of our ZLED7x30 family of LED-control ICs. It is designed for applications requiring high brightness and high current. The ZLED7030 can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage (Vin = 8.5 to 40VDC). It provides an adjustable output current (1.2A maximum), which is set via an external resistor and controlled by the ZLED7030's integrated high-side output current-sensing circuit and high-speed internal 40V power switch. Its low conducting impedance ensures high system efficiency. The ZLED7030 provides a switch dimming function. It detects external switch action to adjust output current, allowing dimming functionality to be achieved without changing the original lighting system circuitry. The switch dimming is implemented in either two-level mode or three-level mode. The output current of every level and the total number of levels are customer selected by setting the corresponding input conditions of the DIM1 and DIM2 pins. The ZLED7030 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7030 can also minimize bill-of-material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.