| CAD Model: | View CAD Model |
| Pkg. Type: | MSOP |
| Pkg. Code: | PMG10 |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.97 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | MSOP |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Advanced Features | PWM Dimming, DC Dimming |
| Architecture | Boost |
| Channels (#) | 1 |
| Input Voltage Range (V) | 6 - 30 |
| Length (mm) | 3 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Current Max (A) | 0.8 |
| Package Area (mm²) | 9 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.97 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 0.97 |
| Width (mm) | 3 |
The ZLED7015, one of our ZLED family of LED control ICs, is a constant-current boost converter with an internal high-power 35V switch. It is optimal for driving multiple white LEDs connected in series. It can also drive devices that require a constant voltage and is capable of operating efficiently with voltage supplies ranging from 6VDC to 30VDC. It is ideal for diverse lighting applications requiring low supply voltages, such as SELV applications. Typically, smaller, less expensive external components can be used since the ZLED7015 switches at 1.0MHz (typical). The ZLED7015 output current and over-voltage protection are adjustable via an external components. The ZLED7015 improves efficiency and minimizes power losses by use of a low voltage feedback mechanism. Dimming can be controlled using a pulse-width modulation (PWM) waveform or a DC voltage. The ZLED7015 provides a "soft-start" function to prevent excessive in-rush current on start-up and ensures a controlled rise of the output voltage.