| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LRW |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.90 |
| Pitch (mm): | 0.5 |
| RoHS (ZL6100ALAFTK) | Download |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | QFN |
| Carrier Type | Reel |
| MOQ | 1000 |
| Input Voltage (Max) (V) | 14 |
| Input Voltage (Min) (V) | 3 |
| Integrated MOSFET Driver (s) | Yes |
| Integrated Power Mgmt | Yes |
| Lead Count (#) | 36 |
| Length (mm) | 6 |
| Moisture Sensitivity Level (MSL) | 2 |
| Output Current (Max) [Rail 1] (A) | 40 |
| Output Voltage (Max) (V) | 5.5 |
| Output Voltage (Min) (V) | 0.54 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Peak Efficiency (%) | 94 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.90 |
| Qualification Level | Standard |
| Quiescent Current | 16 mA |
| Switching Frequency (KHz) | 1.4 - 1.4 |
| Switching Frequency Range (Typical) (kHz) | 200 - 1400 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 6 |
ZL6100 is a digital power controller with integrated MOSFET drivers. Current sharing allows multiple devices to be connected in parallel to source loads with very high current demands. Adaptive performance optimization algorithms improve power conversion efficiency across the entire load range. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features. The ZL6100 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3. 3V input to a multi-phase supply operating from a 12V input. The ZL6100 eliminates the need for complicated power supply managers as well as numerous external discrete components. All operating features can be configured by simple pin-strap/resistor selection or through the SMBus™ serial interface. The ZL6100 uses the PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between other Zilker Labs devices.