Skip to main content
Renesas Electronics Corporation
Adaptive Digital DC-DC Controller with Current Sharing

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LXR
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ZL2004ALNF)Download
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFN
Carrier TypeTube
MOQ600
Current SharingYes
Input Voltage (Max) (V)14
Input Voltage (Min) (V)4.5
Integrated MOSFET Driver (s)No
Lead Count (#)32
Length (mm)5
Moisture Sensitivity Level (MSL)2
Output Current (Max) [Rail 1] (A)40
Output Voltage (Max) (V)4
Output Voltage (Min) (V)0.54
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Peak Efficiency (%)94
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Qualification LevelStandard
Quiescent Current16 mA
Switching Frequency Range (Typical) (kHz)1.4 - 1.4
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.75
Width (mm)5

Description

The ZL2004 is a digital DC-DC controller designed to work with the ZL1505 MOSFET driver IC. Current sharing allows multiple devices to be connected in parallel to source loads with very high current demands. Adaptive performance optimization algorithms improve power conversion efficiency across the entire load range. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features. The ZL2004 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 4. 5 V input to a multi-phase supply operating from a 12V input. The ZL2004 eliminates the need for complicated power supply managers as well as numerous external discrete components. All operating features can be configured by simple pin-strap/resistor selection or through the SMBus™ serial interface. The ZL2004 uses the PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between other Zilker Labs devices.