| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LXR |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.75 |
| Pitch (mm): | 0.5 |
| RoHS (ZL2004ALNFT-01) | Download |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TQFN |
| Carrier Type | Reel |
| MOQ | 500 |
| Current Sharing | Yes |
| Input Voltage (Max) (V) | 14 |
| Input Voltage (Min) (V) | 4.5 |
| Integrated MOSFET Driver (s) | No |
| Integrated Power Mgmt | Yes |
| Lead Count (#) | 32 |
| Length (mm) | 5 |
| Moisture Sensitivity Level (MSL) | 2 |
| Output Current (Max) [Rail 1] (A) | 40 |
| Output Voltage (Max) (V) | 4 |
| Output Voltage (Min) (V) | 0.54 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Peak Efficiency (%) | 94 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.75 |
| Qualification Level | Standard |
| Quiescent Current | 16 mA |
| Switching Frequency (KHz) | 1.4 - 1.4 |
| Switching Frequency Range (Typical) (kHz) | 200 - 1400 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 0.75 |
| Width (mm) | 5 |
The ZL2004-01 is specialized version of the ZL2004 DC/DC controller that has been optimized for high output accuracy within a given set of operating conditions. The ZL2004-01 is otherwise identical to the ZL2004 in features and functionality. The ZL2004-01 has been optimized for use with the ZL1505 MOSFET driver and discrete MOSFETs. The ZL2004-01 integrates a proprietary Digital-DC communication bus for current sharing and inter device communication. Adaptive algorithms improve light load efficiency. All operating features can be configured by simple pinstrap selection, resistor selection or through the on-board serial port. The PMBus™-compliant ZL2004-01 uses the SMBus™ serial interface for communication with other Digital-DC products or a host controller.