Skip to main content
Renesas Electronics Corporation
Synchronous Step-Down MOSFET Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LKV
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ZL1505ALNFT1)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Length (mm)3
MOQ2000
No Load IS (Max)0.8
Output Per Driver LGATE Source|Sink3|3
Output Per Driver UGATE Source|Sink4|5
Parametric CategoryMultiphase DC/DC Switching Controllers
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Qualification LevelStandard
Thickness (mm)0.9
VDRIVE (V) (V)7.5 - 7.5
VIN/VPWM (Max)5
Width (mm)3

Description

The ZL1505 is an integrated high-speed, high-current N-channel MOSFET driver for synchronous step-down DC/DC conversion applications. When used with Zilker Labs Digital- DC™ PWM controllers, the ZL1505 enables dynamically adaptive dead-time control that optimizes efficiency under all operating conditions. A dual input PWM configuration enables this efficiency optimization while minimizing complexity within the driver. Operating from a 4. 5V to 7. 5V input, the ZL1505 combines a 5A, 0. 5W low-side driver and a 3A, 0. 8W high-side driver to support high step-down buck applications. A unique adjustable gate drive current scheme allows the user to adjust the drive current on both drivers to optimize performance for a wide rage of input/output voltages, load currents, power MOSFETs and switching frequencies up to 1. 4MHz. An integrated 30V bootstrap Schottky diode is used to charge the external bootstrap capacitor. An internal watchdog circuit prevents excessive shoot-through currents and protects the external MOSFET switches. The ZL1505 is specified over a wide -40°C to +125°C junction temperature range and is available in an exposed pad DFN-10 package.