Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

150fs Ceramic Package Quartz-based PLL Oscillator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JD8
Lead Count (#):8
Pkg. Dimensions (mm):7.0 x 5.0 x 1.7
Pitch (mm):2.54

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Output TypeCML, LVDS, LVPECL, HCSL
Output Freq (MHz)156.25
Pkg. Dimensions (mm)7.0 x 5.0 x 1.7
Freq. Stability Total (± PPM)25
Pitch (mm)2.54
Reel Size (in)7
Supply Voltage (V)3.3 - 3.3
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Family NameXP
FunctionXO
GradeAEC-Q200
Length (mm)7
Longevity2040 Apr
MOQ1000
Output Freq Range (MHz)15 - 2100
Phase Jitter Max RMS (fs)150
Phase Jitter Max RMS (ps)0.15
Pkg. TypeCLCC
Price (USD)$8.8858
Product CategoryCrystal Oscillators
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.7
Width (mm)5

Description

The XP is a quartz-based PLL clock oscillator family with <150fs phase jitter. It is ideal for enterprise-level equipment that demand very low noise, stable, and accurate timing/clock sources. The XP quartz-based PLL oscillator's key focus is on noise reduction technologies. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. The devices are available in a wide frequency range from 15MHz to 2100MHz.

Short lead time, low noise, wide frequency range, excellent ambient performance, and very little engineering effort to incorporate this into your design make the XP family an excellent choice over conventional technologies. The XP family has stabilities as tight as ±25ppm for -40 °C to +85 °C and ±50ppm for -40 °C to +105 °C. This XP family provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now