Skip to main content
Renesas Electronics Corporation
Logarithmic Digitally Controlled Potentiometer (XDCP™), Terminal Voltage ±5V, 100 Taps, Log Taper

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MZE
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeTube
MOQ400
Advanced FeaturesIntegrated charge pump to allow for single supply to swing -5.5V to 5.5V
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)400
Interface3-Wire (Up/Down)
Lead Count (#)8
Length (mm)3
Memory TypeNonvolatile
Middlepoint Ratiometric Tempco20
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 4.4 x 0.00
Pkg. TypeTSSOP
Qualification LevelStandard
Resistance Options (kΩ)32
Resistance TaperLogarithmic
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)200
Supply Voltage Vcc (Min) (V)4.5
Taps (#)100
Temp. Range (°C)-40 to +85°C
VL Terminal Voltage (Max) (V)5
VL Terminal Voltage (Min) (V)-5
Vcc (V)4.5 to 5.5
Width (mm)4.4
Wiper Current (mA)1
Wiper Resistance (ohms)40

Description

Support is limited to customers who have already adopted these products.

The Intersil X9C303 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by a three-wire interface. The resistor array is composed of 99 resistive elements. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS, U/D, and INC inputs. The position of the wiper can be stored in nonvolatile memory and then be recalled upon a subsequent power-up operation. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications ranging from control, to signal processing, to parameter adjustment. Digitally-controlled potentiometers provide three powerful application advantages; (1) the variability and reliability of a solid-state potentiometer, (2) the flexibility of computer-based digital controls, and (3) the use of nonvolatile memory for potentiometer settings retention.