Skip to main content
Renesas Electronics Corporation
DisplayPort Receiver DP1.1a

Package Information

Pkg. Type:TQFP
Pkg. Code:EVG128
Lead Count (#):128
Pkg. Dimensions (mm):14.0 x 14.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)128
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)14
MOQ90
Moisture Sensitivity Level (MSL)3
Output TypeTTL
Package Area (mm²)196
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 14.0 x 1.0
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)14

Description

The VPP1101A is a VESA DisplayPort v1.1a-compliant receiver. It supports 1/2/4 main lanes, one bi-directional aux channel and single/dual bus outputs of up to 2560x2048@50Hz reduced-blanking mode, QSXGA, digital video data with 6/8/10-bit per color. The output of VPP1101 takes LVTTL format to downstream display devices.