Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_2984
Lead Count (#): 128
Pkg. Dimensions (mm): 20 x 14 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD70F3781GF-GAT-AX) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850ES
Bit Size 32
Program Memory (KB) 384
Data Flash (KB) 0
RAM (KB) 124
Lead Count (#) 128
Supply Voltage (V) 2.85 - 3.6
Operating Freq (Max) (MHz) 50
I/O Ports 84
Timer 16-bit x 13-ch
ADC 10-bit x 10-ch
RTC Yes
DMA Yes
Ethernet Yes
LVD or PVD Yes
Temp. Range (°C) -40 to +85
Family Name V850
Lead Compliant Yes
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 14 x 1.6
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.6
USB USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 6
Width (mm) 14

Description

The V850ES/Jx3-E are 32-bit single-chip microcontrollers that use the V850ES CPU core and incorporate peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, a D/A converter, a DMA controller, CAN, a USB function controller, and a built-in IEEE 802.3-compliant Ethernet controller.