Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LFBGA
Pkg. Code: pkg_7883
Lead Count (#): 157
Pkg. Dimensions (mm): 14 x 14 x 1.38
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD70F3102AF1-33-FAA-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850E1
Program Memory (KB) 128
RAM (KB) 4
Lead Count (#) 157
Operating Freq (Max) (MHz) 33
Timer 16-bit x 8-ch
ADC 10-bit x 8-ch
RTC No
DMA No
Ethernet No
LVD or PVD No
Temp. Range (°C) -40 to +85
Family Name V850
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.38
Pkg. Type LFBGA
Tape & Reel No
Thickness (mm) 1.38
Width (mm) 14

Description

The V850E/MS1 Group is supported only for customers who have already adopted these products. The RX621, RX210 Groups are recommended for new designs.