Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_8044
Lead Count (#): 144
Pkg. Dimensions (mm): 20 x 20 x 1.6
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (UPD703100GJ-33-UEN-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU V850E1
Program Memory (KB) 0
RAM (KB) 4
Lead Count (#) 144
Operating Freq (Max) (MHz) 33
Timer 16-bit x 8-ch
ADC 10-bit x 8-ch
RTC No
DMA No
Ethernet No
LVD or PVD No
Temp. Range (°C) -40 to +85
Family Name V850
Lead Compliant Yes
Length (mm) 20
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 20 x 20 x 1.6
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.6
Width (mm) 20

Description

The V850E/MS1 Group is supported only for customers who have already adopted these products. The RX621, RX210 Groups are recommended for new designs.