Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_8044
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD703100AGJ-33-UEN)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUV850E1
Program Memory (KB)0
RAM (KB)4
Lead Count (#)144
Operating Freq (Max) (MHz)33
Timer16-bit x 8-ch
ADC10-bit x 8-ch
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameV850
Lead CompliantNo
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20 x 20 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)20

Description

The V850E/MS1 Group is supported only for customers who have already adopted these products. The RX621, RX210 Groups are recommended for new designs.