| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_7882 |
| Lead Count (#): | 157 |
| Pkg. Dimensions (mm): | 14 x 14 x 1.48 |
| Pitch (mm): |
| RoHS (UPD703100AF1-33-FA3-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850E1 |
| Program Memory (KB) | 0 |
| RAM (KB) | 4 |
| Lead Count (#) | 157 |
| Operating Freq (Max) (MHz) | 33 |
| Timer | 16-bit x 8-ch |
| ADC | 10-bit x 8-ch |
| RTC | No |
| DMA | No |
| Ethernet | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 14 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 14 x 14 x 1.48 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.48 |
| Width (mm) | 14 |
The V850E/MS1 Group is supported only for customers who have already adopted these products. The RX621, RX210 Groups are recommended for new designs.