Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_8044
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD703088YGJ-XXX-UEN)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUV850
Bit Size32
Program Memory (KB)512
Data Flash (KB)0
RAM (KB)24
Lead Count (#)144
Operating Freq (Max) (MHz)20
Timer16-bit x 10-ch
RTCNo
DMANo
EthernetNo
LVD or PVDNo
Family NameV850
Lead CompliantNo
Length (mm)20
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)20 x 20 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)20

Description

The V850/SC3 is supported only for customers who have already adopted these products. The V850ES/Sx3 or RH850/F1L Group is recommended for new designs.