Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Pkg. Type:LSSOP
Pkg. Code:pkg_3291
Lead Count (#):20
Pkg. Dimensions (mm):7 x 6 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (UPD780861MC-XXX-5A4-E2-A)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)8
Data Flash (KB)0
RAM (KB)0.5
Lead Count (#)20
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)10
CPU78K0
RTCNo
LVD or PVDYes
DMANo
I/O Ports14
Timer8-bit x 3-ch, 16-bit x 1-ch
ADC10-bit x 4-ch
EthernetNo
Temp. Range (°C)-40 to +85
Carrier TypeEmbossed Tape
Family Name78K
Lead CompliantYes
Length (mm)7
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 6 x 1.4
Pkg. TypeLSSOP
Tape & ReelNo
Thickness (mm)1.4
Width (mm)6

Description

The UPD78086x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.