Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8039
Lead Count (#):64
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (UPD780021AGC(A)-XXX-8BS-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
DMANo
EthernetNo
Family Name78K
LVD or PVDNo
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.