| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (UPD720115K8-711-BAK-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | JAPAN |
| Lead Compliant | Yes |
| Longevity | 2034 Oct |
| MOQ | 1 |
| Price (USD) | $2.18799 |
| Tape & Reel | No |
The µPD720115 is a USB 2.0 hub controller that supports USB Battery Charging Specification 1.2; it can charge various portable devices, like smartphones and tablet PCs. µPD720115 integrates two regulators to eliminate external regulators which saves system costs. The µPD720115 enhances the operating temperature range from -40 °C to +85 °C and it is suitable for various markets, including consumer and industrial markets.