Skip to main content
3 Terminal Regulators

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-3ZK
Pkg. Code:pkg_7545
Lead Count (#):5
Pkg. Dimensions (mm):6.5 x 6.1 x 2.65
Pitch (mm):

Environmental & Export Classifications

RoHS (UPD12115T1F-E1-AT)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeMP-3ZK
Carrier TypeEmbossed Tape
Lead CompliantYes
Lead Count (#)5
Length (mm)6
MOQ2500
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6 x 6 x 2.65
Tape & ReelNo
Thickness (mm)2.65
Width (mm)6

Description

Support is limited to customers who have already adopted these products.

DC voltage stabilization circuits used in the latter part of AC/DC converters and so on. There are few external components, and creating the desired voltage is easy. In addition, noise characteristics are superior in comparison to switching power supplies.