Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Voltage, Bipolar Quad Operational Amplifier, Dual-Power Supply, J-FET Input, Low-Current Consumption for Industrial Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_7679
Lead Count (#):14
Pkg. Dimensions (mm):10.2 x 4.4 x 1.8
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Bandwidth (MHz)1
CMRR (dB)90
Channels (#)4
Common Mode Input Voltage Range (V)2 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Quad Operational Amplifier Dual Power Supply, J-FET Input, Low Power Consumption
GBA (Ref. Only) (MHz)1
IBIAS (nA)0.01
IOUT (A)0.035
IS (mA)0.8
IS per Amp (mA)0.8
Input Offset Voltage Vio (Max) (mV (±))10
Input Voltage (Max) (V)16
Input Voltage (Min) (V)2
Lead CompliantNo
Lead Count (#)14
Length (mm)10.2
Longevity2030 Mar
MOQ1
Min Operating Temperature (°C)-40
Moisture Sensitivity Level (MSL)1
Offset Voltage (Max) (mV)10
Operating Temperature Topr (Max) (°C)85 - 85
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)10.2 x 4.4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)3
Supply Current Icc/Idd (Max) (mA)0.8
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thermal ShutdownNo
Thickness (mm)1.8
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)2
Vcc (V)2 - 16
Width (mm)4.4

Description

The μPC834 and 4064 are low power consumption versions operational amplifier of μPC804 and 4084 series with the general-purpose J-FET input. This revolutionary J-FET input operational amplifier realizes low power consumption of ICC 800 μA TYP. and low voltage operation from ± 2 V. Owing to its J-FET input, the input impedance is high. The AC characteristics are also greatly improved compared to the conventional low power consumption operational amplifier. Therefore, it is ideal for application circuits such as amplifier circuits and active filters in various battery-operated electronic devices. Depending on the operating ambient temperature, μPC834 is suitable for communication application while μPC4064 is suitable for general-purpose usage. Along with this series of lineup, the dual type op-amp μPC832 and 4062 with same circuit configuration are also available.