Skip to main content
Renesas Electronics Corporation
High-Voltage, Bipolar Dual Operational Amplifier, Dual-Power Supply, J-FET Input, High-Speed, High-Stability for Industrial Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Bandwidth (MHz)6
CMRR (dB)100
Channels (#)2
Common Mode Input Voltage Range (V)5 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Dual Operational Amplifier, Dual Power Supply, J-FET Input, High Speed, High Stability
GBA (Ref. Only) (MHz)6
IBIAS (nA)0.05
IS (mA)5
IS per Amp (mA)5
Input Offset Voltage Vio (Max) (mV (±))3
Input Voltage (Max) (V)16
Input Voltage (Min) (V)5
Lead CompliantYes
Lead Count (#)8
Length (mm)5.2
Longevity2030 Mar
MOQ2500
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)3
Operating Temperature Topr (Max) (°C)85 - 85
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
Price (USD)$1.79
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)25
Supply Current Icc/Idd (Max) (mA)6.8
Tape & ReelYes
Temp. Range (°C)-40 to +85
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)5
Vcc (V)5 - 16
Width (mm)4.4

Description

The μPC814, 4094 is a high-speed J-FET input dual operational amplifier that is capable of stable operation with a 1x gain (full feedback) amplifier with a high slew rate. In addition, the input stage uses a resistor trimming method, which has a proven track record in our high-precision operational amplifiers and high-precision reference voltages. Although it is a J-FET input, it achieves low offset voltage characteristics that are superior to conventional general-purpose operational amplifiers.