Skip to main content
Renesas Electronics Corporation
High-Voltage, Bipolar Dual Operational Amplifier, Dual-Power Supply, P-channel J-FET Input for Consumer Products

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Assembly LocationTHAILAND
Wafer Fab LocationJAPAN
Bandwidth (MHz)3
CMRR (dB)76
Channels (#)2
Common Mode Input Voltage Range (V)5 - 16
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Dual Operational AmplifierDual Power Supply, J-FET Input
GBA (Ref. Only) (MHz)3
IBIAS (nA)0.03
IS (mA)4
IS per Amp (mA)4
Input Offset Voltage Vio (Max) (mV (±))3
Lead CompliantYes
Lead Count (#)8
Length (mm)5.2
MOQ2500
Min Operating Temperature (°C)-20
Offset Voltage (Max) (mV)3
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. TypeSOP
Price (USD)$1.35
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)13
Supply Current Icc/Idd (Max) (mA)5.6
Tape & ReelYes
Temp. Range (°C)-20 to +80
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)16
VS (Min) (V)5
Vcc (V)5 - 16
Width (mm)4.4

Description

The µPC4082 is a dual operational amplifier incorporating well matched ion implant P-channel J-FET on the same chip with standard bipolar transistors. The key features of this op amp is very low input bias current and high slew rate for ten times faster than conventional general purpose op amps. By these features the µPC4082 is excellent choice for wide variety of applications including integrator, active filter, pulse amp etc.