| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8193 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.2 x 4.4 x 1.8 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| Bandwidth (MHz) | 3 |
| CMRR (dB) | 90 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 5 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Dual Operational Amplifier Dual Power Supply, J-FET Input, Low Noise |
| GBA (Ref. Only) (MHz) | 3 |
| IBIAS (nA) | 0.03 |
| IS (mA) | 4 |
| IS per Amp (mA) | 4 |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 5 |
| Lead Compliant | No |
| Lead Count (#) | 8 |
| Length (mm) | 5.2 |
| Longevity | 2030 Mar |
| MOQ | 1 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 10 |
| Operating Temperature Topr (Max) (°C) | 85 - 85 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.2 x 4.4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 13 |
| Supply Current Icc/Idd (Max) (mA) | 4 |
| Tape & Reel | No |
| Temp. Range (°C) | -20 to +80 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.8 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 5 |
| Vcc (V) | 5 - 16 |
| Width (mm) | 4.4 |
The μPC4072 is a J-FET input operational amplifier. This product is designed as low noise version of the μPC4082. The features of the μPC4072 are more improved input equivalent noise voltage, input offset voltage and input bias current than those of μPC4082. By these features, the μPC4072 is excellent choice for wide variety of applications including audio preamplifier and active filter.