Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Comparators

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_9875
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.75
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Country of AssemblyTAIWAN
Country of Wafer FabricationJAPAN
Channels (#)2
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Voltage Comparator
Input Offset Voltage Vio (Max) (mV (±))5
Lead CompliantYes
Lead Count (#)8
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Current Io Sink (Typical) (mA)16
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.75
Pkg. TypeSOP
ProcessBipolar
Remarks10-Mar
Response Time TPLH (Typical) (µs)1.8
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)1
Tape & ReelNo
Thickness (mm)1.75
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

The μ PC393MF-DAA is dual comparator which is designed to operate for a single power supply. It includes features of low-voltage operation, a common-mode input voltage that range from V(GND) level, an open collector output, and low current consumption. Furthermore, this product can operate on a split power supply and be used for an extensive comparison of various voltages. This package becomes smaller than μ PC393G2 package in existence because the package adopts the narrow body SOP that is generally used abroad.