Skip to main content
Renesas Electronics Corporation
Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_8305
Lead Count (#):14
Pkg. Dimensions (mm):5 x 4 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.33.0001
RoHS (UPC324GR(5)-9LG-E1-A)EnglishJapanese
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)4
Dual Supply Range (V)V+-15V(Max.)
FunctionBipolar Operational Amplifiers
Input Offset Voltage Vio (Max) (mV (±))7
Lead CompliantYes
Lead Count (#)14
Length (mm)5
Longevity2030 Mar
MOQ2500
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)5 x 4 x 1.2
Pkg. TypeTSSOP
ProcessBipolar
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Supply Current Icc/Idd (Max) (mA)2
Tape & ReelNo
Thickness (mm)1.2
Width (mm)4
field__slew_rate_typical_0.3

Description

Support is limited to customers who have already adopted these products.

μPC451, μ PC324 are quad operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V (GND) level, an output from a V (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, these amplifiers can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC451 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC324 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC1251, μ PC358 which are dual types with the same circuit configuration are also available under this series of operational amplifiers.