| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8193 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.2 x 4.4 x 1.8 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Lead Count (#) | 8 |
| Temp. Range (°C) | -40 to +85 |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | THAILAND |
| Wafer Fab Location | JAPAN |
| Bandwidth (MHz) | 3.5 |
| CMRR (dB) | 90 |
| Carrier Type | Embossed Tape |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 4 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Bipolar Dual Operational Amplifier, Dual Power Supply, Low Noise, Built-in Phase Correction Circuit |
| GBA (Ref. Only) (MHz) | 3.5 |
| IBIAS (nA) | 60 |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 4 |
| Lead Compliant | No |
| Length (mm) | 5.2 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 6 |
| Operating Temperature Topr (Max) (°C) | 85 - 85 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.2 x 4.4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 4 - 16 |
| Slew Rate (V/µs) | 1 |
| Tape & Reel | Yes |
| Thermal Shutdown | No |
| Thickness (mm) | 1.8 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 4 |
| Vcc (V) | 4 - 16 |
| Width (mm) | 4.4 |
The μPC258 and 4558 are dual operational amplifier with a built-in phase compensation circuit, feature High-Speed, wide band and low noise. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC258 is suitable for communication application while µPC4558 is suitable for general-purpose usage. In addition, special arrangement products with sorted DC items are available. Along with this series of lineup, the quad type op-amp µPC458 and 4741 with same circuit configuration are also available.