| Pkg. Type: | EFLIP(LGA) |
| Pkg. Code: | |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Pb (Lead) Free | Yes |
| Application | Industrial, Consumer Use |
| Channels (#) | 2 |
| Ciss (Typical) (pF) | 1330 |
| ID (A) | 6 |
| Lead Compliant | Yes |
| MOQ | 5000 |
| Moisture Sensitivity Level (MSL) | 1 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 1.3 |
| Pkg. Type | EFLIP(LGA) |
| Qg typ (nC) | 26.5 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @2.5V or 1.8V (mohm) | 39.5 |
| RDS (ON) (Max) @4.5V (mohm) | 20 |
| Tape & Reel | No |
| VDSS (Max) (V) | 24 |
| VGSS (V) | 12 |
| Vgs (off) (Max) (V) | 1.5 |
The UPA2371T1P is a Nch Dual Power Mosfet 24V 6A 20Mohm 4-Pin Eflip-Lga.