Skip to main content
LCD Video Processor with Built-in Decoder, Triple ADCs, LVDS and TTL Inputs, MCU, OSD, TCON and LVDS Panel Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QRZ
Lead Count (#):128
Pkg. Dimensions (mm):14.00 x 14.00 x 1.40
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8836-LB2-CE)Download

Product Attributes

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.40
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationUNITED STATES
ADC Input Frequency (MHz)148
Analog RGB InputYes
CCFL/LED ControllerNo
CVBS InputYes (differential)
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr Input24 bit
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputYes
LVDS OutputYes
Length (mm)14
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ180
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM379
OSD TypeFont / SPI bitmap
Output Resolution (Max)WXGA (1366x768)
PIPNo
Pkg. TypeLQFP
Price (USD)$7.91728
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
TCON OutputDigital
TTL OutputYes
Thickness (mm)1.4
Touch-screen ControllerYes
Width (mm)14
YPbPr InputYes

Description

The TW8836 is a highly integrated LCD video processor that incorporates many of the features required to create a multipurpose LCD display system into a single package. This includes a high quality, 2D comb NTSC/PAL/SECAM video decoder, triple high-speed RGB ADCs, an LVDS and TTL digital input interface, a high-quality scaler and deinterlacer, and a versatile OSD, with a high-performance output panel interface for MCU and LVDS or TTL.

The TW8836 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1366 x768. The TW8836's video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, and black and white stretch. The feature set and versatility of this device makes it an ideal solution for in-car LCD display applications and portable display applications such as pico projectors.