Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Analog Video Decoder
    • NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
    • Three 10-bit ADCs and analog clamping circuit
    • Fully programmable static gain or automatic gain control for the Y or CVBS channel
    • Programmable white peak control for the Y or CVBS channel
    • Software selectable analog inputs allow composite, S-video, analog YPbPr, or RGB
    • High quality adaptive 2D comb filter for NTSC/PAL inputs
    • PAL delay line for color phase error correction
    • Image enhancement with 2D dynamic peaking/CTI
    • Digital subcarrier PLL for accurate color decoding
    • Programmable hue, brightness, saturation, contrast, sharpness
    • Selectable differential or single-ended CVBS input
    • Digital horizontal PLL and advanced synchronization processing for VCR playback and weak signal performance
    • High quality horizontal and vertical filtered-down scaling with arbitrary scale-down ratio
    • Up to 2CH differential or 4CH single-ended CVBS input
    • Supports detection of Macrovision copy protection
  • Analog RGB Inputs
    • Triple high-speed 10-bit ADCs with clamping and programmable gain amplifier
    • SOG and H/VSYNC support for YPbPr or RGB input
    • Built-in line locked PLL with sync separator
    • Supports input resolutions VGA (25MHz) to 1080p (150MHz)
  • Digital Inputs Support
    • Supports both BT.656 and 601 video formats
    • Supports YCbCr/RGB 24-bit, VGA (25MHz) to 1080p (150MHz) resolution
    • Single channel LVDS input, from VGA (25 MHz) up to 720p (75 MHz) resolution
    • Supports RGB 565 + BT.656 at the same time
  • TFT Panel Support
    • Built-in programmable timing controller
    • Supports 3, 4, 6, or 8 bits per pixel up to 16.8 million colors with built-in dithering engine
    • Supports digital panels (TTL) or single channel LVDS panels up to WXGA (1366 x768) resolution, 85MHz
    • Supports serial (8-bit) RGB panel
  • Font Based On-Screen Display
    • Eight window font OSD with bordering/shadow
    • 10kB programmable font RAM and 512 display RAM
    • 1/2/3/4 bits/pixels
    • Supports variable width (12/16), height (2~32)
  • SPI Flash Based On-Screen Display
    • Nine bitmap based OSD windows in two layers through SPI with alpha blending between layers
    • Supports 4/6/8 bits/pixels
    • Supports RLE decompression for two windows
  • Image Processing
    • High-quality scaler with both up/down and panorama/water-glass scaling support
    • Built-in 2D deinterlacing function
    • Programmable brightness, contrast, saturation, hue, and sharpness
    • Programmable color transient improvement control
    • Supports programmable cropping of input video and graphics
    • Independent RGB gain and offset controls
    • DTV hue adjustment
    • Programmable 8-bit gamma correction for each color
    • Black/white stretch
  • Clock Generation
    • Spread spectrum profile based on triangular modulation with center spread
    • Programmable modulation frequency and spread width
  • Timing Controller (TCON)
    • Supports programmable interface signals for control
    • Column (source) driver/row (gate) driver
  • MCU
    • Industry-standard 8052 based
    • Code fetch from external SPI flash memory
    • 256B code cache
    • 2k XDATA memory
    • Supports power save mode with 32k internal clock
    • ISP (In System Programming) through I2C
    • Supports 24-bit addressing

Description

The TW8836 is a highly integrated LCD video processor that incorporates many of the features required to create a multipurpose LCD display system into a single package. This includes a high quality, 2D comb NTSC/PAL/SECAM video decoder, triple high-speed RGB ADCs, an LVDS and TTL digital input interface, a high-quality scaler and deinterlacer, and a versatile OSD, with a high-performance output panel interface for MCU and LVDS or TTL.

The TW8836 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1366 x768. The TW8836's video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, and black and white stretch. The feature set and versatility of this device makes it an ideal solution for in-car LCD display applications and portable display applications such as pico projectors.

Parameters

AttributesValue
CVBS InputYes (differential)
S-Video InputYes
YPbPr InputYes
SCART InputNo
Analog RGB InputYes
Digital RGB/Y CbCr Input24 bit
ADC Input Frequency (MHz)148
Comb Filter2D
Output Resolution (Max)WXGA (1366x768)
De-Interlacer2D
Color EnhancementYes
PIPNo
OSD TypeFont / SPI bitmap
OSD Font RAM379
External OSDNo
CCFL/LED ControllerNo
Dual View OutputNo
LVDS InputYes
LVDS OutputYes
MCU/MPUIntegrated
Memory SupportNo
MIPI-CSI2 inputNo
OSD Colors16 Colors / 16-bit Pallette
TCON OutputDigital
Touch-screen ControllerYes
TTL OutputYes
Qualification LevelAEC-Q100 Grade 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LQFP14.0 x 14.0 x 1.401280.4

Applications

  • In-car display
  • Pico projector and portable media player
  • Portable DVD and DVR players
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TW8836-LB2-CEActiveAvailableIn StockRoHS:EN
LQFP1ku | $6128#Tray30.4mm14.0 x 14.0 x 1.40YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANUSA
TW8836AT-LB2-GEActiveAvailableIn StockRoHS:EN
LQFP1ku | $7.87128#Tray30.4mm14.0 x 14.0 x 1.40YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANUSA
TW8836AT-LB2-GETActiveAvailableIn StockRoHS:EN
LQFP1ku | $7.98128#Reel30.4mm14.0 x 14.0 x 1.40YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANUSA
TW8836-BB2-CRObsoleteN/AIn StockContactTFBGA172#Tray30.5mm8.0 x 8.0 x 1.20YesPb-Free Ball Terminal (LF35)-e8-40 to +105°C

Support Communities

  1. TW8836 OSD

    TW8836支持不支持10.1寸全屏幕任一位置显示OSD。

    Mar 13, 2024
  2. NTSC PAL Analog Camera Direct Monitoring

    Hello, I would like to design a system that takes analog NTSC/PAL camera input and directly drives a TFT monitor (RGB 24-bit or 18-bit interface) without using an external MCU or processor for video decoding. Could you please recommend a suitable IC or reference design for ...

    Oct 17, 2025
  3. 8bit colour interface for TFT

    I am making a WVGA TFT application where 8bit colours are sufficient so that I can reduce the RAM requirement. Is there any device which supports 8bit colour interface? RX65N and RX66N, as per datasheet can support 24bit, 18bit & 16bit interface. Can anyone help me in this issue? T ...

    Apr 24, 2020

Knowledge Base

  1. TW8836-LB2-CE Recommended Replacement

    It can be replaced with TW8836AT-LB2-GE. "AT" means automotive grade and it has a wider working temperature range. The difference between GE and CE is internal wiring material. CE uses copper wire and GE uses gold wire inside of the chip.

  2. TW8836 Parallel RGB Output

    TW8836 does not support parallel RGB output, only serial.

    Jul 25, 2022
  3. Does your TW8836 support 1080p?

    Question: Does your TW8836 support 1080p?   Answer: Yes, our Analog RGB and Digital RGB inputs support up to 1080p/60 resolution (any resolution up to 150 MHz), but the panel output is limited to 1366 x 768 so we down scale higher resolution sources (output can be any resolution ...

View All Results from Knowledge Base (4)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?