Skip to main content
Renesas Electronics Corporation
LCD Video Processor with Built-in Decoder, LVDS and TTL Inputs, BT.656 Output, and LVDS Panel Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:QTM
Lead Count (#):100
Pkg. Dimensions (mm):12.0 x 12.0 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8834-TA2-CR)Download

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationUSA
ADC Input Frequency (MHz)27
Analog RGB InputNo
CCFL/LED ControllerNo
CVBS InputYes (differential)
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr Input24 bit
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputYes
LVDS OutputYes
Length (mm)12
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ238
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM256
OSD TypeFont
Output Resolution (Max)WXGA
PIPNo
Pitch (mm)0.4
Pkg. Dimensions (mm)12.0 x 12.0 x 0.00
Pkg. TypeTQFP
Price (USD)$8.46939
Qualification LevelAEC-Q100 Grade 2
S-Video InputNo
SCART InputNo
TCON OutputDigital
TTL OutputYes
Touch-screen ControllerNo
Width (mm)12
YPbPr InputNo

Description

The TW8834 is a highly integrated LCD video processor that incorporates many of the key features required to create a multi-purpose LCD display system into a single package. This includes a high quality 2D comb NTSC/PAL/SECAM video decoder which supports both single-ended and differential CVBS signals, an LVDS and TTL digital input interface, high quality scaler and deinterlacer, a Font OSD engine, and LVDS, TTL or TCON output panel interfaces. The TW8834 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1366 x 768. The TW8834’s video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. This device can support fast boot system requirements and provides stability and reliability to the system due to the fact that it is a hardwired solution that can sync to the video source and display an image on the LCD in less then 0. 5 seconds from start up. The feature set and versatility of this device makes it an ideal solution for in-car LCD display applications.