Skip to main content
Renesas Electronics Corporation
3D Video Decoder Based LCD Controller with Built-in LVDS Panel Interface

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QLG
Lead Count (#):208
Pkg. Dimensions (mm):28.0 x 28.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)208
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
ADC Input Frequency (MHz)108
Analog RGB InputYes
CCFL/LED ControllerCCFL & LED
CVBS InputYes
Color EnhancementYes
Comb Filter3D / 2D
De-Interlacer2D
Digital RGB/Y CbCr Input16 bit
Dual View OutputNo
External OSDAnalog, Digital 18-bit & PIP overlay
LVDS InputNo
LVDS OutputYes
Length (mm)28
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ72
Memory SupportSDRAM
OSD Colors256 Color/ 24-Bit Palette
OSD TypeGraphic (8 bit)
Output Resolution (Max)WXGA
PIPYes
Pkg. Dimensions (mm)28.0 x 28.0 x 0.00
Pkg. TypeLQFP
Qualification LevelAutomotive
S-Video InputYes
SCART InputNo
Secondary OutputNo
TCON OutputDigital & Analog
TTL OutputNo
Touch-screen ControllerNo
Width (mm)28
YPbPr InputYes

Description

Support is limited to customers who have already adopted these products.

TW8813 is a highly integrated and flexible LCD controller for the automotive infotainment market, including front console and rear seat entertainment applications. TW8813 integrates an 8-bit LVDS panel interface to support digital panels up to 720p resolution. TW8813 also embeds a built-in high quality 3D video decoder, 2D Scaler/De-interlacer, TCON, panel back-light controllers and bit-map OSD engine in a single package. TW8813 supports a variety of analog inputs and adds flexibility by supporting two Digital RGB input ports.