Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Supports analog inputs including CVBS, S-Video and Analog RGB/YPbPr. Supports single 24-bits Digital RGB input or Dual 18-bits Digital RGB inputs. Both interlaced and progressive ITU 656 and 601 formats supported
  • LVDS panel interface can support digital panels with resolutions up to 720p
  • Integrated 16-bits SDRAM memory controller supporting external SDRAM up to 8MB
  • Built-in 2 PIP engines
  • Built-in dual window bit-mapped (4/8-bits) OSD
  • External 18-bits OSD supported with alpha blending control
  • Embedded Image Enhancement:
  • Programmable CTI, hue, brightness, saturation, contrast and sharpness control
  • Black/White Stretch
  • Programmable favorite color enhancement- up to three colors (Skin, Grass and Sky)
  • Programmable Gamma Correction tables
  • Power-down mode
  • Temperature rating: -40°C to +85°C
  • See datasheet for full list of features

Description

Support is limited to customers who have already adopted these products.

TW8813 is a highly integrated and flexible LCD controller for the automotive infotainment market, including front console and rear seat entertainment applications. TW8813 integrates an 8-bit LVDS panel interface to support digital panels up to 720p resolution. TW8813 also embeds a built-in high quality 3D video decoder, 2D Scaler/De-interlacer, TCON, panel back-light controllers and bit-map OSD engine in a single package. TW8813 supports a variety of analog inputs and adds flexibility by supporting two Digital RGB input ports.

Applications

  • Automotive Display
  • Navigation + DVD + TV
  • Back up Camera
  • Rear Seat Entertainment
  • Car TV
  • Portable DVD player
  • Portable TV
  • In Flight Entertainment
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
TW8813-LB2-GRObsoleteN/AOut of StockLQFP208#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?