| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LUS |
| Lead Count (#): | 68 |
| Pkg. Dimensions (mm): | 8.0 x 8.0 x 0.85 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (TW2984-NA2-CR) | Download |
| Lead Count (#) | 68 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Analog Output | Audio x 1 |
| Channels per device (#) | 4 |
| Comb Filter | 2D |
| Inputs (#) | 4 |
| Interface | BT.656 |
| Length (mm) | 8 |
| MOQ | 520 |
| Output Format | WD1/D1 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.85 |
| Pkg. Type | QFN |
| Price (USD) | $10.65658 |
| Qualification Level | Standard |
| Thickness (mm) | 0.85 |
| Video DAC | No |
| Width (mm) | 8 |
The TW2984 is a low power NTSC/PAL video decoder chip that is designed for video surveillance applications. It consumes very low power in a typical composite input application. The available power down mode further reduces the power consumption. It uses the 1. 0V for digital supply voltage and 3. 3V for I/O and analog power. A single 27MHz crystal is all that needed to decode all analog video standards. The video decoder decodes the base-band analog CVBS into digital 8-bit 4:2:2 YCbCr for output. It consists of analog front-end with input source selection, variable gain amplifier and analog-to-digital converters, Y/C separation circuit, multi-standard color decoder (PAL BGHI, PAL M, PAL N, combination PAL N, NTSC M, NTSC 4. 43) and synchronization circuitry. The Y/C separation is done with high quality adaptive 4H (5-line) comb filter for reduced cross color and cross luminance. The advanced synchronization processing circuitry can produce stable pictures for non-standard signal as well as weak signal.