Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • WD1 (960H) and D1 compatible video decoding operation and it is programmable each channel
  • NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60) support with automatic format detection
  • Built-in analog anti-alias filter
  • Four 10-bit ADCs and analog clamping circuit for CVBS input
  • Fully programmable static gain or automatic gain control for the Y channel
  • Programmable white peak control for CVBS channel
  • 4-H adaptive comb filter Y/C separation
  • PAL delay line for color phase error correction
  • Image enhancement with peaking and CTI
  • Digital sub-carrier PLL for accurate color decoding
  • Digital Horizontal PLL for synchronization processing and pixel sampling
  • Advanced synchronization processing and sync detection for handling non-standard and weak signal
  • Programmable hue, brightness, saturation, contrast, sharpness
  • Automatic color control and color killer
  • ITU-R 656 like YCbCr (4:2:2) output or time multiplexed output with 36/72/144MHz for WD1 or 27/54/108MHz for D1 format
  • Integrated five audio ADCs processing and one audio DAC
  • Provides multi-channel audio mixed analog output
  • Support I2S/DSP Master/Slave interface for record output and playback input
  • PCM 8/16-bit and u-Law/A-Law 8-bit for audio word length
  • Programmable audio sample rate that covers popular frequencies of 8/16/32/44.1/48kHz
  • Two-wire MPU serial bus interface
  • Integrated clock PLL for 144/108MHz clock output
  • Power save and Power down mode
  • Low power consumption
  • Single 27MHz crystal for all standards and both WD1 and D1 format
  • 3.3V tolerant I/O
  • 1.0V/3.3V power supply
  • 8mm x 8mm 68-pin QFN package

Description

The TW2984 is a low power NTSC/PAL video decoder chip that is designed for video surveillance applications. It consumes very low power in a typical composite input application. The available power down mode further reduces the power consumption. It uses the 1. 0V for digital supply voltage and 3. 3V for I/O and analog power. A single 27MHz crystal is all that needed to decode all analog video standards. The video decoder decodes the base-band analog CVBS into digital 8-bit 4:2:2 YCbCr for output. It consists of analog front-end with input source selection, variable gain amplifier and analog-to-digital converters, Y/C separation circuit, multi-standard color decoder (PAL BGHI, PAL M, PAL N, combination PAL N, NTSC M, NTSC 4. 43) and synchronization circuitry. The Y/C separation is done with high quality adaptive 4H (5-line) comb filter for reduced cross color and cross luminance. The advanced synchronization processing circuitry can produce stable pictures for non-standard signal as well as weak signal.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
TW2984-NA2-CRObsoleteN/AIn StockRoHS:EN
QFN68#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?