Skip to main content
Renesas Electronics Corporation
4 Channel Video Decoders and Audio Codec for Security Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:QTD
Lead Count (#):100
Pkg. Dimensions (mm):12.0 x 12.0 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
FunctionVideo Decoder
Length (mm)12
MOQ119
Pitch (mm)0.4
Pkg. Dimensions (mm)12.0 x 12.0 x 0.00
Pkg. TypeTQFP
Qualification LevelStandard
Width (mm)12

Description

The TW2815 includes four high quality NTSC/PAL video decoders that convert analog composite video signals to digital component YCbCr data for security applications. The TW2815 contains four 10 bit ADCs and proprietary clamp and gain controllers and utilizes 4H comb filters for separating luminance & chrominance to reduce cross noise artifacts. The TW2815 adopts image enhancement techniques such as IF compensation filter, CTI and programmable peaking. The TW2815 also includes an audio CODEC which has four audio Analog-to-Digital converters and one Digitalto- Analog converter. A built-in audio controller can generate digital outputs for recording/mixing and accepts digital input for playback.