Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Accepts all NTSC(M/N/4.43) / PAL(B/D/G/H/I/K/L/M/N/60) standards with auto detection
  • Integrated four video analog anti-aliasing filters and 10 bit CMOS ADCs
  • High performance adaptive 4H comb filters for all NTSC/PAL standards
  • IF compensation filter for improvement of color demodulation
  • Color Transient Improvement (CTI)
  • Automatic white peak control
  • Programmable hue, saturation, contrast, brightness and sharpness
  • Proprietary fast video locking system for nonrealtime application
  • Supports the standard ITU-R BT.656 format or time multiplexed output with 54MHz
  • Provides simultaneous four channel Full D1 and CIF time-multiplexed outputs with 54MHz
  • Integrated four audio ADCs and one audio DAC
  • Provides multi-channel audio mixed analog output
  • Supports a standard I2S interface for record output and playback input
  • 8/16 bit audio word length
  • Sample audio with 8/16KHz
  • Supports a two-wire serial host interface
  • Ultra low power consumption (Typical 500mW)
  • 100 TQFP package

Description

The TW2815 includes four high quality NTSC/PAL video decoders that convert analog composite video signals to digital component YCbCr data for security applications. The TW2815 contains four 10 bit ADCs and proprietary clamp and gain controllers and utilizes 4H comb filters for separating luminance & chrominance to reduce cross noise artifacts. The TW2815 adopts image enhancement techniques such as IF compensation filter, CTI and programmable peaking. The TW2815 also includes an audio CODEC which has four audio Analog-to-Digital converters and one Digitalto- Analog converter. A built-in audio controller can generate digital outputs for recording/mixing and accepts digital input for playback.

Applications

  • Standalone DVR
  • PC Based DVR
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
TW2815-TA1-GRObsoleteN/AOut of StockTQFP100#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?