Skip to main content
25-Bit Configurable Registered Buffer for DDR2

Package Information

Pkg. Type: CABGA
Pkg. Code: BFG96
Lead Count (#): 96
Pkg. Dimensions (mm): 13.5 x 5.5 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 96
Pb (Lead) Free Yes
Carrier Type Reel
Length (mm) 13.5
MOQ 2500
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 74.3
Pb Free Category e1 SnAgCu
Pitch (mm) 0.8
Pkg. Dimensions (mm) 13.5 x 5.5 x 1.4
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 3000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 5.5

Description

Not recommended for new designs