| CAD Model: | View CAD Model |
| Pkg. Type: | STQFN |
| Pkg. Code: | |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| GPIOs (#) | 15 |
| ACMP Channels (#) | 6 |
| CNT/DLY (Max) (#) | 5 |
| D Flip-flops (DFFs) (#) | 16 |
| Interface | I2C |
| Memory Type | OTP |
| Pkg. Type | STQFN |
| Lead Count (#) | 24 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 |
| Temp. Range (°C) | -40 to +85°C |
| # of Programable Delays (#) | 1 |
| LUTs (Max) (#) | 16 |
| Oscillator Type | LF OSC, Ring OSC |
| Special Features | HART Modem Analog Front-end |
| Temperature Sensor (ch) (#) | 1 |
The SLG7RN48069 GreenPAK™ HART Modem Analog Front-end IC is a low-power and small-form device. This system-on-chip (SoC) is housed in a 3mm x 3mm STQFN package, which is optimal for use in small devices.