Skip to main content
Renesas Electronics Corporation
GreenPAK HART Modem Modulator/Demodulator IC

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):2.0 x 2.0
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

GPIOs (#)14
ACMP Channels (#)1
CNT/DLY (Max) (#)13
D Flip-flops (DFFs) (#)31
Pipe Delay6x 8-bit Shift Regs
InterfaceI2C, SPI
Memory TypeOTP
Pkg. TypeSTQFN
Lead Count (#)16
Pkg. Dimensions (mm)2.0 x 2.0
Temp. Range (°C)-40 to +85°C
# of Programable Delays (#)1
DescriptionGreenPAK HART Modem Modulator/demodulator
LUTs (Max) (#)31
Oscillator TypeLF OSC, Ring OSC
Special FeaturesHART Modem Modulator/Demodulator
Temperature Sensor (ch) (#)1

Description

The SLG7RN47762 HART Modem Modulator/Demodulator IC integrates modulation and demodulation of the HART frequency shift keyed (FSK) signal. The SLG7RN47762V includes a built-in DAC for generating sine waves on a current loop without phase shifts. Also, it contains all the necessary digital blocks for decoding the sine wave back into UART. The compact system-on-chip (SoC) is housed in a 2.0mm x 2.0mm STQFN package.